Letzte Aktualisierung: July 25 2024 23:36:47.

MC 320

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 320
Design: compact operating panel
Memory type: Slot for CFR
Main computer type: single processor
Host computer CPU1: Intel Celeron 400 MHz
Working memory of CPU1: 512 MB
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB + Ext01
+ Ext02 + USB extern
Position encoder: 4x1Vpp/EnDat
Touch probe inputs: Workpiece touch probe +
tool touch probe
Power supply: AC 100 ... 240 V, 50/60 Hz
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
511442-03
Design
Design
compact operating panel
Memory type
Memory type
Slot for CFR
Main computer type
Main computer type
single processor
Host computer CPU1
Host computer CPU1
Intel Celeron 400 MHz
Working memory of CPU1
Working memory of CPU1
512 MB
Data interface
Data interface
RS232 + Ser.Port + 1xEthernet + 2xUSB + Ext01 + Ext02 + USB extern
Position encoder
Position encoder
4x1Vpp/EnDat
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe
Power supply
Power supply
AC 100 ... 240 V, 50/60 Hz
With integrated PLC
Display
15.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
2cade196-00f7-4238-9b45-24ef8e931e08
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
511442-04