Letzte Aktualisierung: August 15 2024 23:31:21.

ROD 270
Incremental angle encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 270
Incremental angle encoder with integral bearing for separate shaft coupling
Line count: 18000
System accuracy: ±5.0''
Output signal: TTLx5
Max. scanning frequency:50.00 kHz
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reference mark: 90°
Power supply: 5 V (+-10 %)
Flange version: Rectangular flange with 80
mm centering collar,
aluminum
Shaft: Solid shaft with recess
for sealing ring, diameter
10 mm, length 20 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 5.50 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
Identnumber
Identnumber
512131-01
Line count
Line count
18000
System accuracy
System accuracy
±5.0''
Output signal
Output signal
TTLx5
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Rectangular flange with 80 mm centering collar, aluminum
Shaft
Shaft
Solid shaft with recess for sealing ring, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
5.50 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
SCIP ID
SCIP ID
747bd285-c8c2-4c41-ad8f-4b1564ee1604
Downloads / CAD / Mounting / Documentation