Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-0 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-0 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 10 mm from right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code P58: K2, 1,5 m cable, connector LD9
Pin configuration: D1175710
Measuring length: 320 mm
Identnumber
Identnumber
512217-0C
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
10 mm from right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code P58
Cable code P58
K2, 1,5 m cable, connector LD9
Pin configuration
Pin configuration
D1175710
Measuring length
Measuring length
320 mm
SCIP ID
SCIP ID
55fbff0a-6a1a-482d-b9ff-7a432da921cf
Downloads / CAD / Mounting / Documentation