Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-0 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-0 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 10 mm from left
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code F47: K1, 1.2 m cable, connector L121
Pin configuration: D734912 Measuring length: 570 mm
Identnumber
Identnumber
512217-0U
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
10 mm from left
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code F47
Cable code F47
K1, 1.2 m cable, connector L121
Pin configuration
Pin configuration
D734912 Measuring length: 570 mm
SCIP ID
SCIP ID
7f3e9284-939c-4e7b-8f1c-e4c30de9fb1b
Downloads / CAD / Mounting / Documentation