Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-0 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-0 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 5 mm from right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code F51: K1, 1.2 m cable, without connector
Pin configuration: D743079 Measuring length: 970 mm
Identnumber
Identnumber
512217-4X
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
5 mm from right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code F51
Cable code F51
K1, 1.2 m cable, without connector
Pin configuration
Pin configuration
D743079 Measuring length: 970 mm
SCIP ID
SCIP ID
f63721fb-822c-4280-94b3-6975d3196d0d
Downloads / CAD / Mounting / Documentation