Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-1 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-1 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from left
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: TTL - active high
Cable code 937: K2, 6 m cable, connector LD15
Pin configuration: D1166686
Measuring length: 370 mm
Identnumber
Identnumber
512220-09
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
35 mm from left
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
TTL - active high
Cable code 937
Cable code 937
K2, 6 m cable, connector LD15
Pin configuration
Pin configuration
D1166686
Measuring length
Measuring length
370 mm
SCIP ID
SCIP ID
0257871d-2dca-4af2-b75d-6c0792ca1456
Downloads / CAD / Mounting / Documentation