Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-2 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-2 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: OC - active high imp.
Cable code N55: K1, 1.5 m cable, connector L121
Pin configuration: D1148880
Measuring length: 1140 mm
Identnumber
Identnumber
512224-13
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
35 mm from right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
OC - active high imp.
Cable code N55
Cable code N55
K1, 1.5 m cable, connector L121
Pin configuration
Pin configuration
D1148880
Measuring length
Measuring length
1140 mm
SCIP ID
SCIP ID
97665c60-e39e-42b0-b3b3-ba5814990314
Downloads / CAD / Mounting / Documentation