Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-2 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-2 P
Measuring step: 5.00 µm
Accuracy grade: ± 5.0 µm Reference pulse: 35 mm from left and right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: OC - active high imp.
Cable code 209: K1, 3 m cable, connector LD15
Pin configuration: D1166686
Measuring length: 820 mm
Identnumber
Identnumber
512224-23
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 5.0 µm Reference pulse: 35 mm from left and right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
OC - active high imp.
Cable code 209
Cable code 209
K1, 3 m cable, connector LD15
Pin configuration
Pin configuration
D1166686
Measuring length
Measuring length
820 mm
SCIP ID
SCIP ID
71ea56ac-e184-4786-ac06-6c2010b97f70
Downloads / CAD / Mounting / Documentation