Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA373-0 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-0 P
Measuring step: 1.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 30 mm from right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code K19: K2, 3 m cable, connector L121
Pin configuration: D734912 Measuring length: 420 mm
Identnumber
Identnumber
512228-08
Measuring step
Measuring step
1.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
30 mm from right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code K19
Cable code K19
K2, 3 m cable, connector L121
Pin configuration
Pin configuration
D734912 Measuring length: 420 mm
SCIP ID
SCIP ID
a8704642-469f-4585-b637-3d247eff3308
Downloads / CAD / Mounting / Documentation