Letzte Aktualisierung: August 12 2024 23:31:24.

LS 1378C
Incremental sealed linear encoder with small cross section for NC machines

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 1378C
Incremental sealed linear encoder with small cross section for NC machines
Measuring length: 70 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Square-wave signals, TTL
levels with 20-fold
interpolation
Reference mark position:Distance-coded reference
marks with nominal
increment 1000 x grating
period
Further reference marks:none
Reference pulse width: 90 °
Max. scanning frequency:62.50 kHz
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Power supply: 5V+-5%
Cable type: PUR Ø 6.0 mm
Cable length: 1.00 m
Electrical connection: Connector, M.D. ribbon,
locking mechanism using
latch, female, 15-pin in
housing 20-pin
Pin configuration: D550502
Identnumber
Identnumber
516308-01
Measuring length
Measuring length
70 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Square-wave signals, TTL levels with 20-fold interpolation
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Further reference marks
Further reference marks
none
Reference pulse width
Reference pulse width
90 °
Max. scanning frequency
Max. scanning frequency
62.50 kHz
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Power supply
Power supply
5V+-5%
Cable type
Cable type
PUR Ø 6.0 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Connector, M.D. ribbon, locking mechanism using latch, female, 15-pin in housing 20-pin
Pin configuration
Pin configuration
D550502
Downloads / CAD / Mounting / Documentation