Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 49M
Scanning head for LIDA incremental exposed linear encoder with MITSUBISHI interf
ace (serial)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 49M
Scanning head for LIDA incremental exposed linear encoder with MITSUBISHI interf
ace (serial)
Grating period: 20µm
Coefficient of thermal expansion: ~8 ppm/K
Reference mark: Active
Output signal: MITSUBISHI interface
(MITSU_01)
Max.scanning frequency: 400kHz
Interpolation: 4096 fold
Code: dual
Monitoring: signal amplitudes
Hysteresis: without
Power supply: 5V(+/-5%)
Limit switch: none
Cable: PUR D=3,7mm
Cable length: 0,50m
Electrical connection: connector Sub-D (male)
15-pin with integrated
electronics
Pin layout: D377361
Mounting: with screws
Special features, scanning head: none
Identnumber
Identnumber
517176-01
Grating period
Grating period
20µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~8 ppm/K
Reference mark
Reference mark
Active
Output signal
Output signal
MITSUBISHI interface (MITSU_01)
Max.scanning frequency
Max.scanning frequency
400kHz
Interpolation
Interpolation
4096 fold
Code
Code
dual
Monitoring
Monitoring
signal amplitudes
Hysteresis
Hysteresis
without
Power supply
Power supply
5V(+/-5%)
Limit switch
Limit switch
none
Cable
Cable
PUR D=3,7mm
Cable length
Cable length
0,50m
Electrical connection
Electrical connection
connector Sub-D (male) 15-pin with integrated electronics
Pin layout
Pin layout
D377361
Mounting
Mounting
with screws
Special features, scanning head
Special features, scanning head
none
Downloads / CAD / Mounting / Documentation