Letzte Aktualisierung: September 26 2024 23:35:41.

MC 420

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 420
Host computer CPU1: Intel Celeron 400 MHz
Working memory of CPU1: 128 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS422 +
Ethernet+USB
Field bus: Profibus
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Identnumber
Identnumber
517534-01
Host computer CPU1
Host computer CPU1
Intel Celeron 400 MHz
Working memory of CPU1
Working memory of CPU1
128 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS422 + Ethernet+USB
Field bus
Field bus
Profibus
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Downloads / CAD / Mounting / Documentation