Letzte Aktualisierung: August 15 2024 23:31:21.

LIP 571R
Incremental exposed linear encoder with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 571R
Incremental exposed linear encoder with high accuracy
Signal period: 4µm
Coefficient of thermal expansion: ~0 ppm/K
Accuracy grade: +/-1µm
Measuring length: 50mm
Referencemark position: 25mm
Additional refer. marks: none
Mounting: with clamps
Output signals: square-wave signals,
TTL level with 5-fold
interpolation
Max. scanning frequency: 62,50 kHz
Reference pulse width: 270°
Fault detection signal: In the event of fault:
Three State
Power supply: 5V(+/-5%)
Cable: PUR D=4,5 mm flexible
Cable length: 0,5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: with adapter plate
pre-mounted
Identnumber
Identnumber
519500-01
Signal period
Signal period
4µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-1µm
Measuring length
Measuring length
50mm
Referencemark position
Referencemark position
25mm
Additional refer. marks
Additional refer. marks
none
Mounting
Mounting
with clamps
Output signals
Output signals
square-wave signals, TTL level with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
62,50 kHz
Reference pulse width
Reference pulse width
270°
Fault detection signal
Fault detection signal
In the event of fault: Three State
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR D=4,5 mm flexible
Cable length
Cable length
0,5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
with adapter plate pre-mounted
Downloads / CAD / Mounting / Documentation