Letzte Aktualisierung: July 25 2024 23:36:47.

LIP 571C
Incremental exposed linear encoder with high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 571C
Incremental exposed linear encoder with high accuracy
Signal period: 4 µm
Coefficient of thermal
expansion: ~0 ppm/K
Accuracy grade: +/-1 µm
Measuring length: 1240 mm
Referencemark position: distance coded
Mounting: with clamps
Output signals: square-wave signals,
TTL level with 10-fold
interpolation
Max. scanning frequency: 62,50 kHz
Reference pulse width: 90°
Fault detection signal: In the event of fault:
Ua1/Ua2 high impedance
Power supply: 5V(+/-5%)
Cable: PUR Ø=4,5 mm flexible
Cable length: 0,5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: none
Identnumber
Identnumber
519604-02
Signal period
Signal period
4 µm
Coefficient of thermal
expansion
expansion
~0 ppm/K
Accuracy grade
Accuracy grade
+/-1 µm
Measuring length
Measuring length
1240 mm
Referencemark position
Referencemark position
distance coded
Mounting
Mounting
with clamps
Output signals
Output signals
square-wave signals, TTL level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
62,50 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
In the event of fault: Ua1/Ua2 high impedance
Power supply
Power supply
5V(+/-5%)
Cable
Cable
PUR Ø=4,5 mm flexible
Cable length
Cable length
0,5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
none
Downloads / CAD / Mounting / Documentation