Letzte Aktualisierung: October 03 2024 23:35:12.

LC 192F
Absolute sealed linear encoder with large cross section for absolute position ca
pture with serial interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 192F
Absolute sealed linear encoder with large cross section for absolute position ca
pture with serial interface
Measuring length: 3840 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Measuring step: 50 nm
Fastening type: screw-on strip integrated
Data interface: Fanuc01 Serial interface
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Characteristics, linear encoder: two scanning units
Identnumber
Identnumber
521038-10
Measuring length
Measuring length
3840 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
50 nm
Fastening type
Fastening type
screw-on strip integrated
Data interface
Data interface
Fanuc01 Serial interface
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Characteristics, linear encoder
Characteristics, linear encoder
two scanning units
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
557675-10
Info
Note: new connector interface (14-pin round connector M12 ). + Adapter cable ID 607720-N2 is required in addition, if the old connecting cable is still to be used.