Letzte Aktualisierung: July 25 2024 23:36:47.

ROC 226
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 226
Absolute angle encoder (singleturn) with integral bearing for separate shaft cou
pling
System accuracy: ±5.0
Data interface: EnDat02 Synchronous serial
EnDat 2.2 with incremental
signals
Positions per revolution: 67108864
Output code: Binary
Line count: 16384
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 3.6 V ... 5.25 V
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Flange version: Rectangular flange with 80
mm centering collar, steel
Degree of protection: IP66 (EN60529)
Operating temperature: -40/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D512235
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
530674-01
System accuracy
System accuracy
±5.0
Data interface
Data interface
EnDat02 Synchronous serial EnDat 2.2 with incremental signals
Positions per revolution
Positions per revolution
67108864
Output code
Output code
Binary
Line count
Line count
16384
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
3.6 V ... 5.25 V
Shaft
Shaft
Solid shaft, diameter 10 mm, length 20 mm
Flange version
Flange version
Rectangular flange with 80 mm centering collar, steel
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-40/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D512235
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
7e28130b-7a96-4968-a78f-a567c0edbd29
Downloads / CAD / Mounting / Documentation