Letzte Aktualisierung: October 09 2024 23:37:30.

DRO 200S
Digital readout for manually operated machine tools for milling, turning and gen
eral applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
DRO 200S
Digital readout for manually operated machine tools for milling, turning and gen
eral applications
Number of encoder inputs: 2X
Position encoder: Differential TTL
Electrical connection: Built-in D-sub
connector without
housing, 2-row,
female, 9-pin
Type of display: LCD screen
Data interface: RS-232-C/V24 interface
Touch probe inputs: edge finder,
triggering, electrical
and optical
Power supply: 100 ... 240 Vac (+-10
%), 50 ... 60 Hz (+-2
Hz)
Company identification: Acu-Rite
Special characteristics,
power cord: with 120 V power cord
Special characteristics,
document: Quick refence guide
Identnumber
Identnumber
532882-12
Number of encoder inputs
Number of encoder inputs
2X
Position encoder
Position encoder
Differential TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Type of display
Type of display
LCD screen
Data interface
Data interface
RS-232-C/V24 interface
Touch probe inputs
Touch probe inputs
edge finder, triggering, electrical and optical
Power supply
Power supply
100 ... 240 Vac (+-10 %), 50 ... 60 Hz (+-2 Hz)
Company identification
Company identification
Acu-Rite
Special characteristics,
power cord
power cord
with 120 V power cord
Special characteristics,
document
document
Quick refence guide
 
Successor product
Identnumber
Identnumber
532882-02