Letzte Aktualisierung: August 08 2024 23:32:41.

RCN 227F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 227F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.5''
Data interface: Fanuc02
Positions per revolution: 134217728
Output code: Binary
Power supply: 3.6 V ... 5.25 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Flange version: Rectangular flange with 85
mm centering collar,
drainage channels,
aluminum
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
533120-03
System accuracy
System accuracy
±2.5''
Data interface
Data interface
Fanuc02
Positions per revolution
Positions per revolution
134217728
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 5.25 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
50f8c6a7-4986-4cc0-8b44-2c650a27a4c7
Downloads / CAD / Mounting / Documentation