Letzte Aktualisierung: July 22 2024 23:32:05.

AK
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK
Incremental sealed linear encoder with small cross section
Measuring length: mm
298.45 mm (max)
inch
11.75 inch (max)
Accuracy grade: ± µm
Grating period: 80.000 µm
Fastening type:
Output signal: sinusoidal voltage
signals (1 Vpp)
Resolution: at 4-fold evaluation
Reference mark position:
Power supply:
Electrical connection: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Cable type: PUR Ø 3.7 mm
Cable length: 3.00 m
foot
Cable type: PUR Ø 3.7 mm
Identnumber
Identnumber
533910-04
Measuring length
Measuring length
mm 298.45 mm (max) inch 11.75 inch (max)
Accuracy grade
Accuracy grade
± µm
Grating period
Grating period
80.000 µm
Fastening type
Fastening type
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Resolution
Resolution
at 4-fold evaluation
Reference mark position
Reference mark position
Power supply
Power supply
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
3.00 m foot
Cable type
Cable type
PUR Ø 3.7 mm
SCIP ID
SCIP ID
ab271d94-12cc-4eb5-a7d5-2a4957aba4e3
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1181313-07