Letzte Aktualisierung: August 13 2024 23:31:18.

MT 25PW
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 25PW
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: Extended with compressed
air
Measuring length: 25 mm
Type of guide: sliding glide
Reference mark position:5.5 mm
Accuracy grade: 1.0 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 2.00 m
Output signal: sinusoidal current signals
(11 µApp)
Signal period: 10.000 µm
Power supply: 5V+-5%
Degree of protection: IP64 (EN60529)
Operating temperature: +10/+40 °C
Special characteristics, length gauge: Sealing air inlet
Identnumber
Identnumber
534453-02
Plunger actuation
Plunger actuation
Extended with compressed air
Measuring length
Measuring length
25 mm
Type of guide
Type of guide
sliding glide
Reference mark position
Reference mark position
5.5 mm
Accuracy grade
Accuracy grade
1.0 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
2.00 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Signal period
Signal period
10.000 µm
Power supply
Power supply
5V+-5%
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Special characteristics, length gauge
Special characteristics, length gauge
Sealing air inlet
SCIP ID
SCIP ID
09b0e97e-5b56-4801-b590-47ee0d065982
Downloads / CAD / Mounting / Documentation