Letzte Aktualisierung: August 14 2024 23:32:01.

ROD 1180
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1180
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 2500
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Synchro flange Ø 36.5 mm,
centering collar 33 mm,
bolt circle Ø 26 mm, 4 x
M3 Shaft: Hollow-bored solid shaft,
diameter 8mm, length
19.9mm, bore 3.2mm
Degree of protection: IP00 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D516633
Connecting direction: axial
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
Identnumber
Identnumber
534908-93
Line count
Line count
2500
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x M3 Shaft: Hollow-bored solid shaft, diameter 8mm, length 19.9mm, bore 3.2mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D516633
Connecting direction
Connecting direction
axial
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation