Letzte Aktualisierung: October 03 2024 23:35:12.

ERN 1020
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1020
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 3600
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 42
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 6
mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Built-in D-sub connector
without housing, 2-row,
male, 9-pin
Pin configuration: D658902
Connecting direction: Cable outlet for axial
and radial use
Cable length: 0.40 m
Special characteristics,
rotational encoders: none
Type of packaging: Collective package in
box, quantity of 30
Please pay attention to the product documentation!
Identnumber
Identnumber
534909-1B
Line count
Line count
3600
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 42 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 6 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, male, 9-pin
Pin configuration
Pin configuration
D658902
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.40 m
Special characteristics,
rotational encoders
rotational encoders
none
Type of packaging
Type of packaging
Collective package in box, quantity of 30
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation