Letzte Aktualisierung: August 08 2024 23:32:41.

ERN 1180
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1180
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 3600
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for axial
clamping (37.1mm ring)
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm
Degree of protection: IP00 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D516633
Connecting direction: axial
Special characteristics,
rotational encoders: none
Included part: Screw M3 x20 -A2 ISO 4762
[542358-61]
Please pay attention to the product documentation!
Identnumber
Identnumber
534919-07
Line count
Line count
3600
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for axial clamping (37.1mm ring)
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D516633
Connecting direction
Connecting direction
axial
Special characteristics,
rotational encoders
rotational encoders
none
Included part
Included part
Screw M3 x20 -A2 ISO 4762 [542358-61]
Please pay attention to the product documentation!