Letzte Aktualisierung: July 25 2024 23:36:47.

ECN 225
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 225
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling
System accuracy: ± 10.0''
Data interface: EnDat22 Synchronous serial
EnDat 2.2 without
incremental signals
Positions per revolution: 33554432
Output code: Binary
Power supply: 3.6 V ... 5.25 V
Coupling version: Stator coupling with
centering collar 85 mm
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
536300-08
System accuracy
System accuracy
± 10.0''
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Positions per revolution
Positions per revolution
33554432
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 5.25 V
Coupling version
Coupling version
Stator coupling with centering collar 85 mm
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
7c25e908-8801-431a-9286-4cc1ceb0c851
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1253380-01