Letzte Aktualisierung: July 25 2024 23:36:47.

EXE 101
Interpolation and digitizing electronics for encoders with 11 µAPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EXE 101
Interpolation and digitizing electronics for encoders with 11 µAPP signals
Input signal: sinusoidal current
signals (11 µApp)
Electrical connection: Flange socket M23,
female, 9-pin
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Electrical connection 2: Flange socket M23, male,
12-pin
Max. scanning frequency: 25.00 kHz
Reference mark: 270°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reversal hysteresis: without
Power supply: 5 V (+-5 %)
Pin configuration: D295051
Pin configuration 2: D294999
Degree of protection: IP65 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics,
IBV/EXE/IDP: none
Identnumber
Identnumber
536397-02
Input signal
Input signal
sinusoidal current signals (11 µApp)
Electrical connection
Electrical connection
Flange socket M23, female, 9-pin
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 12-pin
Max. scanning frequency
Max. scanning frequency
25.00 kHz
Reference mark
Reference mark
270°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5 V (+-5 %)
Pin configuration
Pin configuration
D295051
Pin configuration 2
Pin configuration 2
D294999
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics,
IBV/EXE/IDP
IBV/EXE/IDP
none
SCIP ID
SCIP ID
4a70630d-2606-4fda-b414-3bb31250e1a6
Downloads / CAD / Mounting / Documentation