Letzte Aktualisierung: July 22 2024 23:32:05.

ROQ 1325
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 1325
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDat01 Synchronous serial
EnDat 2.1 with incremental
signals, mode commands,
EnDat 2.1 or 2.2 command
set
Output code: Dual
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 210.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M4 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: IP 00 (EN 60529)
Operating temperature: -40/+100 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D323746
Connecting direction: axial
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Identnumber
Identnumber
539942-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01 Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Output code
Output code
Dual
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
210.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M4 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
axial
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Downloads / CAD / Mounting / Documentation