Letzte Aktualisierung: September 26 2024 23:35:41.
HR 130
Electronic handwheel (mounting version) with
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
HR 130
Electronic handwheel (mounting version) with
ergonomical turning knob Output signal: Handwheel Interface JH
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
9-pin
Connecting direction: Cable outlet for axial and
radial use
Number and type of 100 steps / mechanical
snap-in positions: snap-in
Electronic handwheel (mounting version) with
ergonomical turning knob Output signal: Handwheel Interface JH
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
9-pin
Connecting direction: Cable outlet for axial and
radial use
Number and type of 100 steps / mechanical
snap-in positions: snap-in
Identnumber
Identnumber
540940-01
ergonomical turning knob Output signal
ergonomical turning knob Output signal
Handwheel Interface JH
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 9-pin
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Number and type of 100 steps / mechanical
snap-in positions
snap-in positions
snap-in
Downloads / CAD / Mounting / Documentation
CAD
CAD Download