Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA374-0

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA374-0
Measuring step: 1.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: centered
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code D04: K2, 7 m cable, connector LD9
Pin configuration: D735383 Measuring length: 60 mm
Identnumber
Identnumber
541260-02
Measuring step
Measuring step
1.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
centered
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code D04
Cable code D04
K2, 7 m cable, connector LD9
Pin configuration
Pin configuration
D735383 Measuring length: 60 mm
SCIP ID
SCIP ID
8880de4b-4fcb-45ac-95dd-5a8558670a8b
Downloads / CAD / Mounting / Documentation