Letzte Aktualisierung: July 24 2024 23:34:26.

Scanning head LIF 10V
For high-vacuum applications produced in cleanroom environment

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning head LIF 10V
For high-vacuum applications produced in cleanroom environment
Thermal expansion coefficient: G8
Grating period: 8µm
Signal period: 4µm
Supply voltage: 5V+/-5%
Output signal: ~11µApp
Cut-off frequency: 250kHz
Cable: braiding, double shielded
Cable length: 0.35m
Electrical connection: APE integrated into Sub-D
connector 15-pin (male)
suitable for HV
Identnumber
Identnumber
542490-02
Thermal expansion coefficient
Thermal expansion coefficient
G8
Grating period
Grating period
8µm
Signal period
Signal period
4µm
Supply voltage
Supply voltage
5V+/-5%
Output signal
Output signal
~11µApp
Cut-off frequency
Cut-off frequency
250kHz
Cable
Cable
braiding, double shielded
Cable length
Cable length
0.35m
Electrical connection
Electrical connection
APE integrated into Sub-D connector 15-pin (male) suitable for HV
Downloads / CAD / Mounting / Documentation