Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERP 4080
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 4080
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Number of signal periods: 131072
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 250.00 kHz
Reference mark: without
Operating temperature: +15/+40 °C
Power supply: 5 V (+-5 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D590743
Connecting direction: tangential
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
547265-01
Number of signal periods
Number of signal periods
131072
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
250.00 kHz
Reference mark
Reference mark
without
Operating temperature
Operating temperature
+15/+40 °C
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D590743
Connecting direction
Connecting direction
tangential
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation