Letzte Aktualisierung: July 25 2024 23:36:47.

IDP 182
Interpolation and digitizing electronics, PCB version

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IDP 182
Interpolation and digitizing electronics, PCB version
Input signal: sinusoidal voltage signals
(1 Vpp)
Electrical connection: Bent plug connector,
double-row, 10-pin
Output signal: Square-wave signals, TTL
levels with 50-fold
interpolation
Electrical connection 2:Bent plug connector,
double-row, 12-pin
Max. scanning frequency:40.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: with
Power supply: 5 V (+-5 %)
Pin configuration: D551302
Pin configuration 2: D260807
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics, IBV/EXE/IDP: none
Identnumber
Identnumber
548139-01
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Electrical connection
Electrical connection
Bent plug connector, double-row, 10-pin
Output signal
Output signal
Square-wave signals, TTL levels with 50-fold interpolation
Electrical connection 2
Electrical connection 2
Bent plug connector, double-row, 12-pin
Max. scanning frequency
Max. scanning frequency
40.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5 V (+-5 %)
Pin configuration
Pin configuration
D551302
Pin configuration 2
Pin configuration 2
D260807
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics, IBV/EXE/IDP
Special characteristics, IBV/EXE/IDP
none
SCIP ID
SCIP ID
7fc25168-1d76-4da8-a149-d50fc17bee38
Downloads / CAD / Mounting / Documentation