Letzte Aktualisierung: August 06 2024 23:33:33.

SENC 50
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 50
Incremental sealed linear encoder with small cross section
Measuring length: 50 mm
50.80 mm (max)
1.0 inch
2.00 inch (max)
Accuracy: ± 3 µm
Grating pitch: 20 µm
Fastening type: End block + mounting spar
Output signal: Differential TTL output
Resolution: 5 µm at 4-fold evaluation
Reference mark position:Distance-coded reference
marks with nominal
increment 1000 x grating
period
Power supply: +5V +-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Cable type: PUR Ø 4.3 mm
Cable length: 3.00 m
10.0 foot
Company identification: Acu-Rite
Identnumber
Identnumber
550503-18
Measuring length
Measuring length
50 mm 50.80 mm (max) 1.0 inch 2.00 inch (max)
Accuracy
Accuracy
± 3 µm
Grating pitch
Grating pitch
20 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Differential TTL output
Resolution
Resolution
5 µm at 4-fold evaluation
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Power supply
Power supply
+5V +-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Cable type
Cable type
PUR Ø 4.3 mm
Cable length
Cable length
3.00 m 10.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation