Letzte Aktualisierung: September 26 2024 23:35:41.

Absolute sealed linear encoder with small cross
section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Absolute sealed linear encoder with small cross
section
Total length: ML+138 mm
Accuracy grade: ± 5.0 µm
Measuring step: 50 nm
Fastening type: End block + mounting spar
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
557668-14
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring step
Measuring step
50 nm
Fastening type
Fastening type
End block + mounting spar
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
3538b33f-419b-4372-ae89-97d4229c7b18
Downloads / CAD / Mounting / Documentation