Letzte Aktualisierung: September 26 2024 23:35:41.

LC 493M
Absolute sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 493M
Absolute sealed linear encoder with small cross section
Measuring length: 320 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Identnumber
Identnumber
557670-06
Measuring length
Measuring length
320 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
SCIP ID
SCIP ID
a667c1ca-6190-4fbb-8ec9-b18effcbcc5f
Downloads / CAD / Mounting / Documentation