Letzte Aktualisierung: September 26 2024 23:35:41.

LC 493M
Absolute sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 493M
Absolute sealed linear encoder with small cross section
Measuring length: 370 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step: 10 nm
Fastening type: End block + mounting spar
Output signal: no specified value
Output code: Binary
Data interface: Mitsu01 Mitsubishi
interface
Power supply: 3.6V..5.25V
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
557670-07
Measuring length
Measuring length
370 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
10 nm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
no specified value
Output code
Output code
Binary
Data interface
Data interface
Mitsu01 Mitsubishi interface
Power supply
Power supply
3.6V..5.25V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
SCIP ID
SCIP ID
d1cbc10d-edea-41f6-b8c6-c1617f3d4e40
Downloads / CAD / Mounting / Documentation