Letzte Aktualisierung: October 03 2024 23:35:12.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Grating period: 20.000 µm
Measuring step: 50 nm
Fastening type: Screw-on strip integrated
Data interface: Fanuc02 Serial interface
Power supply: 3.6V..5.25V
Electrical connection: Flange socket, male,
14-pin
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
50 nm
Fastening type
Fastening type
Screw-on strip integrated
Data interface
Data interface
Fanuc02 Serial interface
Power supply
Power supply
3.6V..5.25V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
760908-01