Letzte Aktualisierung: October 03 2024 23:35:12.

LC 193F
Absolute sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 193F
Absolute sealed linear encoder with large cross section
Measuring length: 3640 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Measuring step: 50 nm
Fastening type: Screw-on strip integrated
Identnumber
Identnumber
557675-03
Measuring length
Measuring length
3640 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
50 nm
Fastening type
Fastening type
Screw-on strip integrated
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
760908-03