Letzte Aktualisierung: July 14 2024 23:31:46.

TL Micro 200
Laser system for tool measurement

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TL Micro 200
Laser system for tool measurement
Output signal: Square-wave signals, HTL
levels
Additional output signal: .. Power supply: 24V
Pulse length, output: 20 ms
Receiver function: HSC machines
Amplification: Standard amplification
Focus position: Laser beam focuses in
center between transmitter
and receiver
Electrical connection: Flange socket M23, male,
12-pin
Pin configuration: D572855
Connection position: Bottom electric/air
connection
Special characteristics, laser systems: none
Type of packaging: Individual packaging
Company identification: HEIDENHAIN
Please pay attention to the product documentation!
Identnumber
Identnumber
557685-03
Output signal
Output signal
Square-wave signals, HTL levels
Additional output signal
Additional output signal
.. Power supply: 24V
Pulse length, output
Pulse length, output
20 ms
Receiver function
Receiver function
HSC machines
Amplification
Amplification
Standard amplification
Focus position
Focus position
Laser beam focuses in center between transmitter and receiver
Electrical connection
Electrical connection
Flange socket M23, male, 12-pin
Pin configuration
Pin configuration
D572855
Connection position
Connection position
Bottom electric/air connection
Special characteristics, laser systems
Special characteristics, laser systems
none
Type of packaging
Type of packaging
Individual packaging
Company identification
Company identification
HEIDENHAIN
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation