Letzte Aktualisierung: July 25 2024 23:36:47.

ROQ 1325
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 1325
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDat01 Synchronous serial
EnDat 2.1 with incremental
signals, mode commands,
EnDat 2.1 or 2.2 command
set
Output code: Dual
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 210.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Flange with 55 mm width
across flats
Shaft: Solid shaft, diameter 10
mm, length 9 mm
Degree of protection: IP 40 (EN 60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D323746
Connecting direction: Cable outlet for axial and
radial use
Special characteristics,Hybrid bearing for
rotational encoders: electrical insulation of
the shaft connector
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Identnumber
Identnumber
557853-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01 Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Output code
Output code
Dual
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
210.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange with 55 mm width across flats
Shaft
Shaft
Solid shaft, diameter 10 mm, length 9 mm
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Special characteristics,Hybrid bearing for
rotational encoders
rotational encoders
electrical insulation of the shaft connector
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Downloads / CAD / Mounting / Documentation