Letzte Aktualisierung: August 15 2024 23:31:21.

SENC 150
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SENC 150
Incremental sealed linear encoder with small cross section
Measuring length: 625 mm
654.05 mm (max)
24.0 inch
25.75 inch (max)
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Differential TTL output
Resolution: 0.5 µm at 4-fold
evaluation
Reference mark position:uncoded, every 50 mm
Power supply: 5V+-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with metal
armor and locking screws,
9-pin male
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable length: 1.50 m
5.0 foot
Company identification: Acu-Rite
Identnumber
Identnumber
558046-24
Measuring length
Measuring length
625 mm 654.05 mm (max) 24.0 inch 25.75 inch (max)
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Differential TTL output
Resolution
Resolution
0.5 µm at 4-fold evaluation
Reference mark position
Reference mark position
uncoded, every 50 mm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with metal armor and locking screws, 9-pin male
Cable type
Cable type
PVC Ø 5.0 mm with armor Ø 8.25 mm
Cable length
Cable length
1.50 m 5.0 foot
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation