Letzte Aktualisierung: August 13 2024 23:31:18.

LS 328C
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 328C
Incremental sealed linear encoder with small cross section
Measuring length: 970 mm
Total length: ML+105 mm
Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: Square-wave signals, TTL
levels
Max. scanning frequency:50.00kHz
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reference mark position:Distance-coded reference
marks with nominal
increment 1000 x grating
period
Reference pulse width: 90°
Power supply: 5V+-5%
Electrical connection: Flange socket, male,
14-pin
Special characteristics, linear encoder: none
Identnumber
Identnumber
559682-48
Measuring length
Measuring length
970 mm
Total length
Total length
ML+105 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Square-wave signals, TTL levels
Max. scanning frequency
Max. scanning frequency
50.00kHz
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Reference pulse width
Reference pulse width
90°
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting / Documentation