Letzte Aktualisierung: August 06 2024 23:33:33.

AE SENC 150

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE SENC 150
Grating period: 20.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Resolution: .. no specified value at
4-fold evaluation
Power supply: 5V+-5%
Electrical connection: D-sub connector, metal
housing, 2-row, with metal
armor and locking screws,
9-pin male
Cable type: PVC Ø 5.0 mm with armor Ø
8.25 mm
Cable length: 4.00 m
13.0 foot
156 inch
Company identification: Acu-Rite
Identnumber
Identnumber
572282-29
Grating period
Grating period
20.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Resolution
Resolution
.. no specified value at 4-fold evaluation
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with metal armor and locking screws, 9-pin male
Cable type
Cable type
PVC Ø 5.0 mm with armor Ø 8.25 mm
Cable length
Cable length
4.00 m 13.0 foot 156 inch
Company identification
Company identification
Acu-Rite
Downloads / CAD / Mounting / Documentation