Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 192
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental rotary or
angle encoder with
distance-coded reference
marks
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection 2: Flange socket M12, male,
8-pin
Line count: 45000
Nominal increment of coded reference marks,
reference marks: nominal increment = 1000
grating periods
Subdivision factor: 16384 fold
Limit switch: Information on the
interface not available
Number of clock pulses for position value transfer: 30
Power supply: 5 V (+-5 %)
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
572417-09
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental rotary or angle encoder with distance-coded reference marks
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection 2
Electrical connection 2
Flange socket M12, male, 8-pin
Line count
Line count
45000
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 1000 grating periods
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information on the interface not available
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
30
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
bfea4f9e-95dd-4428-9bbc-4dbc4ac70d95
Downloads / CAD / Mounting / Documentation