Letzte Aktualisierung: August 08 2024 23:32:41.

EIB 192
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental rotary or
angle encoder with
distance-coded reference
marks
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: EnDat22
Electrical connection 2: Flange socket M12, male,
8-pin
Max. scanning frequency: 400.00 kHz
Line count: 274000
Nominal increment of coded reference marks,
reference marks: nominal increment = 1000
grating periods
Subdivision factor: 16384 fold
Limit switch: Information on the
interface not available
Number of clock pulses for position value transfer: 35
Power supply: 5 V (+-5 %)
Pin configuration: D350260
Pin configuration 2: D532351
Degree of protection: IP 65 (EN 60529)
Operating temperature: 0/+70 °C
Identnumber
Identnumber
572417-10
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental rotary or angle encoder with distance-coded reference marks
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
EnDat22
Electrical connection 2
Electrical connection 2
Flange socket M12, male, 8-pin
Max. scanning frequency
Max. scanning frequency
400.00 kHz
Line count
Line count
274000
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 1000 grating periods
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information on the interface not available
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
35
Power supply
Power supply
5 V (+-5 %)
Pin configuration
Pin configuration
D350260
Pin configuration 2
Pin configuration 2
D532351
Degree of protection
Degree of protection
IP 65 (EN 60529)
Operating temperature
Operating temperature
0/+70 °C
Downloads / CAD / Mounting / Documentation