Letzte Aktualisierung: July 25 2024 23:36:47.

RIQ 428
Absolute rotary encoder (multiturn) with integral bearing and inductive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RIQ 428
Absolute rotary encoder (multiturn) with integral bearing and inductive scanning
Differentiable revolutions: 4096
Positions per revolution: 65536
Data interface: EnDat21 Synchronous serial
EnDat 2.1 without
incremental signals,
command set EnDat 2.1
Output code: Dual
Line count: 16 Power supply: 5 V (+-5 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M3 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -20/+100 °C
Electrical connection: Flange socket, male,
17-pin
Pin configuration: D392155
Connecting direction: radial
Identnumber
Identnumber
573291-04
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
65536
Data interface
Data interface
EnDat21 Synchronous serial EnDat 2.1 without incremental signals, command set EnDat 2.1
Output code
Output code
Dual
Line count
Line count
16 Power supply: 5 V (+-5 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
Flange socket, male, 17-pin
Pin configuration
Pin configuration
D392155
Connecting direction
Connecting direction
radial