Letzte Aktualisierung: July 14 2024 23:31:46.

LIP 481V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 481V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar.
Signal period: 2.000 µm
Thermal coefficient of linear expansion: ~ 8·10-6K-1
Accuracy grade: ± 1.0 µm
Measuring length: 170 mm
Reference mark position:in the middle of the
measuring length
Fastening type: clamped
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 300.00 kHz
Power supply: 5 V (+-5 %)
Cable type: Single wires with 1-fold
braiding, silver-plated
Cable type 2: PUR Ø 4.5 mm
Cable length: 1.50 m
Length of additional cable: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Electrical connection, combination:
Pin configuration: D330978
Identnumber
Identnumber
573611-01
Signal period
Signal period
2.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
170 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
300.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
Single wires with 1-fold braiding, silver-plated
Cable type 2
Cable type 2
PUR Ø 4.5 mm
Cable length
Cable length
1.50 m
Length of additional cable
Length of additional cable
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Electrical connection, combination
Electrical connection, combination
Pin configuration
Pin configuration
D330978
Downloads / CAD / Mounting / Documentation