Letzte Aktualisierung: August 07 2024 23:36:54.

EIB 192M
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192M
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental rotary
encoder with one
reference mark (non
binary)
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Mitsubishi high speed
interface Generation 1
with two pair
transmission
Electrical connection 2: Flange socket M23, male,
17-pin
Line count: 3600
Subdivision factor: 16384 fold
Limit switch: Information on the
interface not available
Power supply: 5 V (+-5 %)
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
573902-05
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental rotary encoder with one reference mark (non binary)
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Mitsubishi high speed interface Generation 1 with two pair transmission
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 17-pin
Line count
Line count
3600
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
Information on the interface not available
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
7a5c3031-f0ce-43a9-a667-3dc29616b9c6
Downloads / CAD / Mounting / Documentation