Letzte Aktualisierung: September 26 2024 23:35:41.

MC 400

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 400
Host computer CPU1: Intel Celeron 400 MHz
Working memory of CPU1: 512 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS422 +
Ethernet+USB
With integrated PLC
Interface for color display
TFT SVGA 800x600 Pixel
Identnumber
Identnumber
574774-01
Host computer CPU1
Host computer CPU1
Intel Celeron 400 MHz
Working memory of CPU1
Working memory of CPU1
512 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS422 + Ethernet+USB
With integrated PLC
Interface for color display
TFT SVGA 800x600 Pixel
SCIP ID
SCIP ID
cfd26b17-b208-41d4-b16c-b6e1896a5f55
Downloads / CAD / Mounting / Documentation