Letzte Aktualisierung: August 06 2024 23:33:33.

Measuring system MSA374-2 K
according to data sheet D2130

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA374-2 K
according to data sheet D2130
Measuring step: 0.50 µm
Accuracy grade: ± 10.0 µm
Reference pulse: distance coded reference marks
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: OC - active high imp.
Cable code F81: K1, 0.21 m cable, connector L120
Pin configuration: D1222516
Measuring length: 452 mm
Identnumber
Identnumber
576110-01
Measuring step
Measuring step
0.50 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
distance coded reference marks
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
OC - active high imp.
Cable code F81
Cable code F81
K1, 0.21 m cable, connector L120
Pin configuration
Pin configuration
D1222516
Measuring length
Measuring length
452 mm
Downloads / CAD / Mounting / Documentation