Letzte Aktualisierung: August 08 2024 23:32:41.

ERN 431
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 431
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: HTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 10 V ... 30 V
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+85 °C
Electrical connection: free cable end
Pin configuration: D294999
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with screws
(M5x50 and M5x47) and
warning information
Cable length: 5.00 m
Please pay attention to the product documentation!
Identnumber
Identnumber
577790-03
Line count
Line count
2048
Output signal
Output signal
HTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+85 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with screws (M5x50 and M5x47) and warning information
Cable length
Cable length
5.00 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation